IESNA:LM-63-2002
[TEST]P1352119
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-73)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA02R159735DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 97CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]228
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
20.2 22.7 25 25.9 24.3 21.6 19.8 25.2 33.4 48.4
71.8 116.4 205.3 270.3 343.3 439.9 590.9 747.5 923 1112.6
1305.1 1451.1 1622.5 1778.9 1913 1999.9 2042.2 2028.5 1966 1878.3
1758.7 1608.6 1445.9 1286.5 1121.2 956.6 791.8 619.3 477 312.4
184.6 84.8 49.3 16.8 4.5 1.6 0.9 0.7 0.7 0.5
0.5 0.2 0.2 0 0
20.2 22.7 25 25.9 24.3 21.6 19.8 25.2 33.4 49.1
72.5 116.9 205.5 263.9 342.4 440.4 555.4 711.8 892.8 1068.3
1265.1 1429.3 1587.3 1734.4 1861.2 1955.1 1996.9 1982.6 1933.7 1841.4
1727.3 1565 1392 1231.7 1075.3 925.3 757.5 601.5 456.9 291.9
166 86.2 46.6 16.1 4.5 1.6 0.9 0.7 0.7 0.5
0.5 0.2 0.2 0 0
20.2 23 25 25.7 24.3 21.8 19.8 25 33 47.7
71.8 115.7 198.2 248.5 316.7 399.9 507.9 659.5 813.6 980.5
1154.4 1319.5 1483.1 1603 1723.9 1820.1 1866.2 1856.2 1806.4 1720.3
1600 1446.5 1300.6 1144.6 977.8 832.5 687 536.5 397.6 252.6
159.8 76.6 45.5 16.6 4.3 1.4 0.9 0.7 0.7 0.5
0.5 0.2 0.2 0 0
20.2 22.7 25 25.7 24.1 21.6 19.6 24.6 32.5 46.1
68.2 106.8 180.5 227.1 279.6 356.2 448.8 569.9 699.3 855.7
1003.2 1150.6 1274.2 1401.1 1509.7 1591.4 1642.5 1643.4 1600.7 1527.3
1410.6 1261.5 1112.1 984.4 851.8 705 573.3 437.2 317.1 221.4
136.4 71.8 40.7 15 4.1 1.4 0.7 0.7 0.5 0.5
0.5 0.2 0.2 0 0
20.2 22.7 24.8 25.5 24.1 21.4 19.3 23.6 31.4 44.6
65.2 102.1 164.8 202.1 246.2 301.4 374.2 467.6 568.8 681.1
815.2 922.3 1048.9 1150.3 1235.1 1307.6 1352.2 1366.1 1339.7 1275.8
1177.8 1050.1 918 777 665.2 534.5 430.8 326.5 242.6 176.6
117.8 65.2 36.1 14.1 3.9 1.1 0.7 0.7 0.5 0.5
0.5 0.2 0.2 0 0
20.2 22.7 24.8 25.5 23.9 21.1 18.9 23 30.2 41.8
61.6 92.5 143.9 173.9 211 254.2 303 368.1 429.4 515.8
607 693.4 781.4 860.5 923.7 981.6 1016.4 1028.9 1015.5 981
905.7 798.9 685 568.3 460.6 376.2 296.9 236.9 185.5 135.3
91.8 58.4 32.1 13.6 3.6 1.1 0.7 0.7 0.5 0.5
0.5 0.2 0.2 0 0
20.2 22.7 24.8 25.2 23.6 20.7 18.6 21.8 28.4 39.3
56.8 84.1 126.2 149.6 174.4 206.2 240.8 281.9 325.5 378.7
431.9 486.7 540.4 591.3 632 670 694.5 705 699.1 675.2
621.3 550.6 457.6 369.2 307.6 251.2 213 172.8 139.8 106.8
78.9 48 28.9 12.5 3.4 0.9 0.5 0.5 0.5 0.5
0.5 0.2 0.2 0 0
20.2 22.5 24.6 25 23.4 20.5 18.2 20.9 26.8 36.8
51.8 75.9 109.1 127.5 146.2 167.5 192.3 218.9 249.6 280.1
309.4 340.8 368.5 397.2 417.6 439 453.8 460.4 455.4 440.1
415.3 373.5 315.8 252.1 213.2 182.6 152.8 131.4 107.3 84.6
63 42.1 25.5 10.7 3 0.9 0.5 0.5 0.5 0.5
0.5 0.2 0.2 0 0
20.2 22.5 24.6 24.8 23.2 20.2 18 19.8 25 33.6
46.4 66.8 94.8 106.2 121.6 138 152.8 170.5 188 205.5
221.7 238.7 252.8 264.2 274.9 281.4 288.7 292.6 291.2 282.8
269.6 248.5 218.7 180.1 149.6 130.5 113.2 94.8 80.3 65.2
48.2 33 20.7 8.9 2.7 0.7 0.5 0.5 0.5 0.5
0.5 0.2 0.2 0 0
20.2 22.5 24.3 24.6 22.7 19.8 17.3 18.4 23.4 30.9
41.4 57.7 80.3 90.5 100.3 111.9 123 135 146 157.8
166.6 175.5 182.6 186.6 190.1 192.3 195.3 198 198 193.5
184.6 172.1 155.7 133.2 111.9 95.7 83.4 69.8 58.4 48.4
38.2 27.5 17.7 7.3 2.3 0.7 0.2 0.2 0.5 0.5
0.2 0.2 0.2 0 0
20.2 21.8 22.3 21.4 18.9 15.7 13.2 11.4 10.2 10.5
11.8 13 13.9 14.1 14.3 14.8 14.8 14.8 14.5 14.1
13.4 12.7 12 11.6 10.9 10 9.3 8.4 7.5 6.6
5.7 5 4.5 3.9 3.2 2.5 2.3 1.8 1.4 1.1
0.7 0.5 0.2 0 0 0 0 0.2 0.2 0.5
0.5 0.5 0.2 0.2 0
20.2 20.9 20 18 15.7 13.2 10.7 8.9 7.3 6.1
5.2 4.5 3.9 3.6 3.4 3.2 3 2.7 2.5 2.3
2.3 2 1.8 1.6 1.4 1.1 1.1 0.9 0.9 0.7
0.7 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.7 0.9 0.9
0.9 0.9 0.7 0.7 0
20.2 20 18.2 15.9 13.9 11.6 9.8 8.4 7.3 6.4
5.7 5.2 4.8 4.5 4.5 4.3 4.3 4.1 4.1 4.1
3.9 3.6 3.6 3.4 3.4 3.2 3.2 3 3 3
2.7 2.7 2.7 2.7 2.5 2.5 2.5 2.3 2.3 2.3
2 2 1.8 1.6 1.4 1.4 1.4 1.4 1.4 1.4
1.1 1.1 0.9 0.9 0
20.2 18.9 16.8 14.5 12.7 11.1 9.8 8.6 7.7 7
6.4 6.1 5.9 5.7 5.7 5.7 5.7 5.5 5.5 5.5
5.2 5.2 5 5 5 4.8 4.8 4.5 4.5 4.5
4.5 4.5 4.3 4.3 4.3 4.3 4.1 4.1 4.1 3.9
3.9 3.6 3.6 3.2 3 2.7 2.5 2.3 2 1.8
1.6 1.1 0.9 0.5 0
20.2 18.2 15.9 14.1 12.3 11.1 10 9.1 8.4 7.7
7.5 7.3 7 7 7 6.8 7 6.8 6.8 6.8
6.8 6.8 6.6 6.6 6.6 6.6 6.6 6.6 6.4 6.4
6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.1 6.1 6.1
5.9 5.9 5.7 5.5 5 4.8 4.3 4.1 3.6 3.2
2.5 2 1.1 0.7 0
20.2 18 15.7 13.9 12.5 11.4 10.5 9.5 9.1 8.6
8.4 8.2 8.2 8.2 8.2 8.2 8.2 8 8.2 8
8 8 8 8 8 8 8 8 8 8
8 8 8 8 8 8 8 8 8 8
7.7 7.7 7.5 7.3 7 6.6 6.4 5.9 5.5 4.8
3.9 3 2 0.9 0
20.2 17.7 15.7 13.9 12.5 11.6 10.7 10 9.5 9.1
8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6
8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.6
8.6 8.6 8.6 8.6 8.6 8.6 8.6 8.4 8.4 8.4
8.4 8.2 8.2 7.7 7.5 7.3 6.6 6.1 5.7 5
4.1 3.2 2.3 0.9 0
